Large Wheel Dozers

Overview
 

Large Wheel Dozer Highlights:

  • Purpose built dozers designed for long life and low owning and operating cost.
  • Proven components with high hour rebuild and machine life standards provide unmatched reliability.
  • Ergonomically designed for the health and productivity of your operator with low effort single lever controls, good visibility and best in class cab.
  • Safety features that protect your people working on and around the wheel dozer.
  • An offering of different blades designed with high strength, pressed rib construction, replaceable bolt-on cutting edges and bottom wear plates for excellent dozing and rolling characteristics.
Large Wheel Dozer
  
  
ModelEngine ModelGross PowerOperating Weight
»  844H
Cat® C27 ACERT®
Cat® C27 ACERT®

687 hp
512 kW

156120 lb
70815 kg

»  854K
Cat® C32 ACERT™
Cat® C32 ACERT™

904 hp
674 kW

216273 lb
98100 kg